Tech Library Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name Absorberkammern und Funkwellen Absorber Drahtlose Energieübertragung Durchsichtige Leitende Folien EMV-Bauelemente Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schirmungsfolien / Magnetfolien Schutzbauelemente (-) Sensoren und Sensorsysteme Stromversorgungen Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie ICT Industrie & Energie Medizin & Gesundheitswesen Others Unterhaltungselektronik Wearables Facet Tech Note List Application Category 2022 2021 2020 2019 2018 2017 2016 Facet Tech Note List Published on Date Products & Technologies März. 2022 [Produkt-Übersicht] TDK’s SmartAutomotive™ products We provide Automotive MEMS sensors which have reliability testing performed according to AEC–Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems (ADAS), and other technological features for the Automobile. We provide Automotive MEMS sensors which have reliability testing performed according to AEC–Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems (ADAS), and other technological features for the Automobile. Sensoren und Sensorsysteme Bewegungssensoren / Inertialsensoren IMU (Inertial Measurement Unit) Products & Technologies März. 2022 [Produkt-Übersicht] TDK’s SmartPressure™ products TDK InvenSense’s barometric pressure sensors use an innovative capacitive MEMS architecture to deliver lower power consumption and lower noise than competing technologies. The SmartPressure products can measure height change below 5 cm, less than the height of a single stair step. With its industry-leading measurement accuracy and ultra-low power operation for always-on applications, the SmartPressure product family is best suited for smart phones, tablets, wearables, drones, and many other devices to determine accurate location of E911 calls, track changes in elevation for activity monitoring, support indoor or 3D navigation, and other motion- or position-based services. Home appliances such as washing machines, vacuum cleaners, water and gas meters can use the pressure sensors to monitor air flow or water level. The SmartPressure product family includes support for waterproofing to 10 ATM. A Development Kit is available for each product family for easy evaluation. TDK InvenSense’s barometric pressure sensors use an innovative capacitive MEMS architecture to deliver lower power consumption and lower noise than competing technologies. The SmartPressure products can measure height change below 5 cm, less than the height of a single stair step. With its industry-leading measurement accuracy and ultra-low power operation for always-on applications, the SmartPressure product family is best suited for smart phones, tablets, wearables, drones, and many other devices to determine accurate location of E911 calls, track changes in elevation for activity monitoring, support indoor or 3D navigation, and other motion- or position-based services. Home appliances such as washing machines, vacuum cleaners, water and gas meters can use the pressure sensors to monitor air flow or water level. The SmartPressure product family includes support for waterproofing to 10 ATM. A Development Kit is available for each product family for easy evaluation. Sensoren und Sensorsysteme Drucksensoren Luftdrucksensoren Products & Technologies März. 2022 [Produkt-Übersicht] TDK’s SmartIndustrial™ products In industrial applications such as precision agriculture, high precision GNSS modules, construction machinery, robots, and automatic guided vehicles (AGVs), motion sensor data has become critical in enabling automation, improving efficiency, and monitoring conditions. TDK’s SmartIndustrial™ portfolio of 6-axis IMU modules, IIM-46234 and IIM-46230, delivers the precise motion, and inclination measurements that these applications required. These modules offer the ability to take precise measurements in harsh environments with vibration and wide temperature variations. TDK’s broad portfolio of Industrial Motion Sensing solutions offers customers a range of performance and cost choices, enabling a wide variety of Industrial navigation, stabilization, and monitoring applications. By combining its innovative MEMS Motion Sensor technologies with its expertise of Industrial applications, TDK offers unique capabilities such as Fault-tolerant motion sensing solution. In industrial applications such as precision agriculture, high precision GNSS modules, construction machinery, robots, and automatic guided vehicles (AGVs), motion sensor data has become critical in enabling automation, improving efficiency, and monitoring conditions. TDK’s SmartIndustrial™ portfolio of 6-axis IMU modules, IIM-46234 and IIM-46230, delivers the precise motion, and inclination measurements that these applications required. These modules offer the ability to take precise measurements in harsh environments with vibration and wide temperature variations. TDK’s broad portfolio of Industrial Motion Sensing solutions offers customers a range of performance and cost choices, enabling a wide variety of Industrial navigation, stabilization, and monitoring applications. By combining its innovative MEMS Motion Sensor technologies with its expertise of Industrial applications, TDK offers unique capabilities such as Fault-tolerant motion sensing solution. Sensoren und Sensorsysteme Bewegungssensoren / Inertialsensoren IMU (Inertial Measurement Unit) Products & Technologies Febr. 2022 [Produkt-Übersicht] Pressure Transmitters - Wide portfolio for different industrial applications The high precision of piezoresistive pressure sensors and their possible customization to specific requirements allow their versatile use in a wide range of applications. Pressure sensors supply measured data for industrial equipment and systems in order to control and diagnose hydraulically or pneumatically operated machines, for instance. This makes them key components in measurement and control technology. The portfolio of pressure sensors has been developed with a strong focus on increased sensitivity and high performance with long-term stability. In addition, particular attention is paid to specific features for media resistance and ease of processing. The high precision of piezoresistive pressure sensors and their possible customization to specific requirements allow their versatile use in a wide range of applications. Pressure sensors supply measured data for industrial equipment and systems in order to control and diagnose hydraulically or pneumatically operated machines, for instance. This makes them key components in measurement and control technology. The portfolio of pressure sensors has been developed with a strong focus on increased sensitivity and high performance with long-term stability. In addition, particular attention is paid to specific features for media resistance and ease of processing. Sensoren und Sensorsysteme Drucksensoren Drucksensor-Transmitter Products & Technologies Febr. 2022 TDK bietet extrem flache und hochpräzise Drucktransmitter Die TDK Corporation präsentiert mit der AVD Serie neue Drucktransmitter, die sich durch ihre extrem flache Bauweise und hohe Präzision auszeichnen. Die Transmitter mit den Bestellnummern B58621V* sind in drei Ausführungen für Druckmessbereiche von 0 bis 16 mbar, 0 bis 100 mbar und 0 bis 7 bar verfügbar. Sie bieten eine außergewöhnlich hohe Genauigkeit bei niedrigen Druckbereichen, wie z.B. ±1,75% full scale (FS) bei einem Druckbereich von 100 mbar. Bei einer Grundfläche von 31 x 40 mm2 beträgt die Bauhöhe nur 12,9 mm, was den Einsatz in Anwendungen auch bei beengten Platzverhältnissen ermöglicht. Die kompakten piezoresistiven Druckmessumformer basieren auf der MEMS-Technologie und sind für die Druckmessung von Luft und nicht aggressiven Gasen geeignet. Neben der Differenzdruckmessung können sie auch zur Überdruck-messung in einem Temperaturbereich von -20 °C bis +70 °C eingesetzt werden. Die TDK Corporation präsentiert mit der AVD Serie neue Drucktransmitter, die sich durch ihre extrem flache Bauweise und hohe Präzision auszeichnen. Die Transmitter mit den Bestellnummern B58621V* sind in drei Ausführungen für Druckmessbereiche von 0 bis 16 mbar, 0 bis 100 mbar und 0 bis 7 bar verfügbar. Sie bieten eine außergewöhnlich hohe Genauigkeit bei niedrigen Druckbereichen, wie z.B. ±1,75% full scale (FS) bei einem Druckbereich von 100 mbar. Bei einer Grundfläche von 31 x 40 mm2 beträgt die Bauhöhe nur 12,9 mm, was den Einsatz in Anwendungen auch bei beengten Platzverhältnissen ermöglicht. Die kompakten piezoresistiven Druckmessumformer basieren auf der MEMS-Technologie und sind für die Druckmessung von Luft und nicht aggressiven Gasen geeignet. Neben der Differenzdruckmessung können sie auch zur Überdruck-messung in einem Temperaturbereich von -20 °C bis +70 °C eingesetzt werden. Sensoren und Sensorsysteme Drucksensoren Drucksensor-Transmitter Products & Technologies Dez. 2021 TDK bietet hochpräzise NTC-Chips zur Einbettung in IGBT-Modulen Die TDK Corporation präsentiert mit dem L860 einen neuen NTC-Chip, der direkt in Leistungsmodule eingebettet werden kann. Seine Charakteristik entspricht der weit verbreiteten MELF-R/T-Kurve mit R100 von 493 Ω. Der Chip mit der Bestellnummer B57860L0522J500 ist für einen breiten Temperaturbereich von -55 °C bis +175 °C ausgelegt und hat Abmessungen von 1,6 x 1,6 x 0,5 mm3. Die TDK Corporation präsentiert mit dem L860 einen neuen NTC-Chip, der direkt in Leistungsmodule eingebettet werden kann. Seine Charakteristik entspricht der weit verbreiteten MELF-R/T-Kurve mit R100 von 493 Ω. Der Chip mit der Bestellnummer B57860L0522J500 ist für einen breiten Temperaturbereich von -55 °C bis +175 °C ausgelegt und hat Abmessungen von 1,6 x 1,6 x 0,5 mm3. Sensoren und Sensorsysteme Temperatursensoren (NTC) NTC-Elemente Applications & Cases Dez. 2021 Hochspannungsfeste Temperatursensoren für Steckverbinder in der Elektromobilität In der Elektromobilität ist die ständige Überwachung der Temperatur aller Systemeinheiten erforderlich. Durch die hohen Ströme treten besonders an Kontakten Verluste mit entsprechender Wärmeentwicklung auf. TDK hat nun einen speziellen hochspannungsfesten Temperatursensor für Steckverbinder entwickelt. In der Elektromobilität ist die ständige Überwachung der Temperatur aller Systemeinheiten erforderlich. Durch die hohen Ströme treten besonders an Kontakten Verluste mit entsprechender Wärmeentwicklung auf. TDK hat nun einen speziellen hochspannungsfesten Temperatursensor für Steckverbinder entwickelt. Sensoren und Sensorsysteme Temperatursensoren (NTC) NTC-Elemente Products & Technologies Nov. 2021 TDK bietet robuste Differenzdruck-Transmitter für Industrial-Applikationen Die TDK Corporation hat die MiniCell®-Familie um neue Drucktransmitter in einem robusten Edelstahlgehäuse zur Differenzdruckmessung in industriellen Anwendungen erweitert. Die Serie B58622M32* umfasst fünf Typen, deren Messbereiche zwischen 0 bis 500 mbar und 0 bis 10 bar liegen. Der kompensierte Temperaturbereich reicht von -20 °C bis +140 °C. Die Abmessungen betragen einschließlich der Anschlüsse 57 x 34 x 39 mm3. Die TDK Corporation hat die MiniCell®-Familie um neue Drucktransmitter in einem robusten Edelstahlgehäuse zur Differenzdruckmessung in industriellen Anwendungen erweitert. Die Serie B58622M32* umfasst fünf Typen, deren Messbereiche zwischen 0 bis 500 mbar und 0 bis 10 bar liegen. Der kompensierte Temperaturbereich reicht von -20 °C bis +140 °C. Die Abmessungen betragen einschließlich der Anschlüsse 57 x 34 x 39 mm3. Sensoren und Sensorsysteme Drucksensoren Drucksensor-Transmitter Products & Technologies Nov. 2021 TDK bietet hoch sensitives MEMS-Drucksensor-Element mit miniaturisierten Abmessungen Die TDK Corporation präsentiert mit dem Typ C35 ein neues Drucksensor-Element, das für einen Messbereich von 0 bis 100 mbar ausgelegt ist. Es vereint eine hohe Sensitivität mit äußerst geringen Abmessungen von nur 2,05 x 2,05 x 1,2 mm3, und ermöglicht damit die Entwicklung von kompakten Drucksensor-Designs. Die TDK Corporation präsentiert mit dem Typ C35 ein neues Drucksensor-Element, das für einen Messbereich von 0 bis 100 mbar ausgelegt ist. Es vereint eine hohe Sensitivität mit äußerst geringen Abmessungen von nur 2,05 x 2,05 x 1,2 mm3, und ermöglicht damit die Entwicklung von kompakten Drucksensor-Designs. Sensoren und Sensorsysteme Drucksensoren Solution Guides Sep. 2021 [Solution Guide] Sensors solutions that enable advanced control of service robots Service robots are widely used in various situations such as logistics / transport, security, cleaning, housework, hobbies / entertainment and care / assistance. Since service robots are used in a wide variety of situations, it is necessary to fulfil many requirements such as smooth communication with humans (HMI), ensuring safety and responding to changes in the real time. In service robots, the role of a sensor is very important. In this article, we will take a vacuum cleaner robots as an example. Service robots are widely used in various situations such as logistics / transport, security, cleaning, housework, hobbies / entertainment and care / assistance. Since service robots are used in a wide variety of situations, it is necessary to fulfil many requirements such as smooth communication with humans (HMI), ensuring safety and responding to changes in the real time. In service robots, the role of a sensor is very important. In this article, we will take a vacuum cleaner robots as an example. Sensoren und Sensorsysteme Bewegungssensoren / Inertialsensoren Drucksensoren Temperatursensoren (NTC) Ultraschallsensoren Embedded Motor-Controller IMU (Inertial Measurement Unit) Luftdrucksensoren MEMS-Mikrofone (Mikrofon) NTC-Elemente NTC-Sensor-Systeme SMD-NTC-Thermistoren (Sensoren) Time-of-Flight (ToF) Ultraschallsensoren Seitennummerierung Aktuelle Seite 1 Seite 2 Seite 3 Seite 4 Nächste Seite Next › Letzte Seite Last »