Q.
Measurement tips for high capacitance MLCCs (Multilayer Ceramic Capacitors) (2): What voltage and frequency should I apply to the capacitor?
- Kondensatoren >
- Keramik-Vielschichtkondensatoren (MLCC)
A. MLCC capacitors > 10μF are considered high capacitance. Improvements in manufacturing technology have allowed ceramic capacitor manufacturers to build higher capacitance parts approaching tantalum and electrolytic values. These “high value” MLCC’s are specified under the same conditions as tantalum capacitors. The measurement voltage should be 0.5 Vrms and measurement frequency should be 120Hz. The following table summarizes the measurement conditions.
| Capacitance | AC Voltage | Frequency |
|---|---|---|
| C ≤ 1000pF | 1.0 ± 0.2 Vrms | 1MHz ± 10% |
| 1000pF < C ≤10μF | 1.0 ± 0.2 Vrms | 1kHz ± 10% |
| C > 10μF | 0.5 ± 0.2 Vrms | 120 Hz ± 10% |
Table 1: Measurement Conditions per TDK general specification.
>>Multilayer Ceramic Chip Capacitors Product Site
For any other product-related questions or inquiries, please contact us through one of our sales representatives or this website.