News

TDK Product Information NEWS Vol.046 August 2020
Topics
  • ・ESD Notch Filters : Selection Guide has been released.
  • ・Programmable Electronic Loads: The product portal has been released.
ESD Notch Filters : Selection Guide has been released.
Find the optimal ESD Notch Filters for you based on the noise suppression focus frequency, application, configuration, and dimensions.
》Selection Guide ESD Notch Filters
Programmable Electronic Loads: The product portal has been released.
In addition to a wide range of regulated DC power supplies, TDK also offers DC electronic loads under the TDK-Lambda brand. The SFL series of DC electronic loads from TDK-Lambda features fast response and linear current change from zero volts, with a load power rating of 300 W / 1 kW.
In the testing and measurement field, being able to establish many different load conditions is a crucial requirement. The DC electronic loads from TDK-Lambda offer flexible load current control through a range of operation modes, including constant current (CC), constant resistance (CR), constant power (CP) and constant voltage (CV). The products are highly suitable for use as dummy loads in evaluation testing of various types of equipment.
》Product Portal Programmable Electronic Loads