Kondensatoren für Snubber, Resonanzkreise, Bildleistungskompensation (BLK)
FILM capacitors designs based on dielectric construction with Single Metallized Polypropylene (MKP) Double Metallized Polypropylene (MMKP) and Metal Foil Capacitors (MFF), offer a wide range series for compact designs combined with High Frequency application in resonant position as well as the most robust for high pulses applications. A large variety of flat terminals for directly mounting in IGBT's busbar makes an easy mechanical assemble to the standard IGBT's design available in the market. and a perfect combination to Snubbering application.