DC-DC-Wandler

EDC-Serie

DC-DC Converter

EDC Series

1500/3000W Programmable CVCC DC-DC Power Supplies

The compact EDC series can deliver 1,500W or 3,000W with an input voltage of 70 - 220Vdc or 160 - 420Vdc with either a 60V or 130V output. The output voltage and output current are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and /or ten units in parallel. The EDC is packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and has conservatively rated electrolytic capacitor temperatures for long field life.

DC-DC Converters EDC Series

Features

  • Serielle oder analoge Programmierung (CV/CC)
  • Serien- und/oder Parallelbetrieb
  • Kompaktes Maß 270 x 150 x 61 mm (10,6 x 5,9 x 2,4") Grundfläche

Vorteile

  • Wahl der Programmierschnittstellen
  • Scalable Voltage and Current
  • Platzersparnis bei Endgeräten
 
  • [TAB]Modelle
  • [TAB]Technische Daten
  • [TAB]Links
  • [TAB]Sicherheitszulassungen

Modelle

DatenblattBestell-nummern-ÜbersichtModellAusgangsleistung (W)Eingangsspan-nungsbereich (VDC)Nennaus-gangsspannung (VDC)
EDCL15001500 to 150870 to 22060, 130
EDCM30003000 to 3016160 to 42060, 130

Technische Daten

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301010058"

data-tecdata_group1_id="1000000896796"

data-tecdata_group2_id="1000000896799"

data-tecdata_asset_id=""

Links

Video
  • Coming Soon

Sicherheitszulassungen

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301010058"

data-tecdata_group1_id="1000000896797"

data-tecdata_group2_id="1000000896800"

data-tecdata_asset_id=""