Clamp Filter (Ferrite Core with Case) Selection Guide
Click on each item for details.
Commercial Grade
Automotive Grade
|Z| (Min.) / Ω : 10~100MHz/100~500MHz |Z| (Min.) / Ω : 50~100MHz
Fixed Type
| Applicable Cable Outer Diameter | Fixing Method | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3mm | 4mm | 5mm | 6mm | 7mm | 8mm | 9mm | 10mm | 11mm | 12mm | 13mm | ||
Bundling band |
ZCAT151825 Ω / 50 Ω |
ZCAT201720 Ω / 50 Ω |
ZCAT213240 Ω / 80 Ω |
ZCAT303580 Ω / 150 Ω |
||||||||
ZCAT203220 Ω / 150 Ω |
||||||||||||
Fixed cable |
ZCAT1325-A50 Ω / 100 Ω |
|||||||||||
ZCAT1730-A40 Ω / 80 Ω |
||||||||||||
ZCAT2035-A50 Ω / 100 Ω |
||||||||||||
ZCAT08V-BK120 Ω |
||||||||||||
ZCAT2235-A30 Ω / 80 Ω |
||||||||||||
ZCAT12V-BK140 Ω |
||||||||||||
ZCAT2436-A30 Ω / 80 Ω |
||||||||||||
Chassis fixed |
ZCAT2017-B20 Ω / 50 Ω |
|||||||||||
For Flat Cables
| Cable Height | Cable Width | ||||||
|---|---|---|---|---|---|---|---|
| 7mm | 8.5mm | 15mm | 26mm (for 20-wire cable) |
34mm (for 26-wire cable) |
52mm (for 40-wire cable) |
||
1.3mm |
ZCAT361830 Ω |
ZCAT462535 Ω |
ZCAT681935 Ω |
||||
4mm |
ZCAT10D25 Ω / 70 Ω |
||||||
5mm | ZCAT13D40 Ω / 100 Ω |
ZCAT20D60 Ω / 150 Ω |
|||||