Common Mode Filters/Chokes for Power Supply Lines Selection Guide (Automotive Grade)
Click to view detailed information.
Automotive Grade
- Wire Wound
- AEC-Q200
| Dimensions | 3mm
SIZE
12mm
|
||||
|---|---|---|---|---|---|
| Current | 0.8A
High Current
8A
|
||||
| Main applications | View Camera
Infotainment
Safty,Body, Power train
BMS / Inverter
|
||||
| Product | ACT32P seriesCurrent=0.8A max. ![]() |
ACM55V-701-2PL-TL00Current=3.1A max. ![]() |
ACM70V-701-2PL-TL00Current=4.0A max. |
ACM90V-701-2PL-TL00Current=5.0A max. |
ACM12V-701-2PL-TL00Current=8.0A max. |
| Product | ACM90V-152-2PL-TL00Current=3.6A max. |
ACM12V-172-2PL-TL00Current=4.8A max. |
|||
| Features |
|
||||
Related Links
Selection Guides
- Selection Guides
- Integrated version : Signal Line Common Mode Filters/Chokes, ESD Protection Devices (Commercial Grade)
- Selection Guides
- Integrated version : Signal Line Common Mode Filters/Chokes, ESD Protection Devices (Automotive Grade)
- Selection Guides
- ESD Protection Devices (Commercial Grade)
- Selection Guides
- ESD Protection Devices (Automotive Grade)