ESD Protection Devices Selection Guide (Automotive Grade)

Type Dimensions-
code JIS[EIA]
Battery lines Motors LIN/CXPI Classical CAN CAN/CAN-FD FlexRay MOST50 USB2.0 One-Pair
Ethernet
10BASE-T1s
One-Pair
Ethernet
100BASE-T1
One-Pair
Ethernet
1000BASE-T1
- - 20 kbps 1 Mbps 2-8 Mbps 10 Mbps 50 Mbps 480 Mbps 10Mbps 100Mbps 1000Mbps
Chip Varistor 1005
[0402]
N/A N/A AVRH10C220YT201MA8 AVRH10C270KT150NA8 AVRH10C270KT150NA8 AVRH10C270KT150NA8 AVRH10C270KT150NA8 AVRL101D3R3FTA AVRH10C221KT1R5YA8 AVRH10C101KT4R7YA8 AVRH10C101KT1R2YE8
B72590E0170S160
(CT0402S17AG)
B72590E0170S160
(CT0402S17AG)
B72590E0170S160
(CT0402S17AG)
B72590E0170S160
(CT0402S17AG)
B72590E0170S160
(CT0402S17AG)
AVRH10C101KT1R2YE8 B72590P8200S060
(CT0402S20AHSG_P)
AVRH10C221KT1R5YA8
B72590P8400S060
(CT0402S40AHSG_P)
In Development
Contact
1608
[0603]
N/A AVR-M1608C270KT6AB AVRM1608C270KT221M AVR-M1608C270MTAAB AVR-M1608C270MTABB AVR-M1608C270MTABB AVR-M1608C270MTAAB AVRL161D3R3FTA N/A B72500P8200S060
(CT0603S20AHSG_P)
In Development
Contact
B72500E2170K060
(CT0603K17LCG)
B72500E8140S160
(CT0603S14AHSG)
B72500E8250L060
(CT0603L25HSG)
B72500E8250L060
(CT0603L25HSG)
B72500E8250L060
(CT0603L25HSG)
B72500P8400S060
(CT0603S40AHSG_P)
2012
[0805]
B72510E1140S262
(CT0805S14BAUTOG)
AVR-M2012C390KT6AB N/A N/A N/A N/A N/A N/A N/A N/A N/A
B72510G1140S862
(CT0805S14BAUTOGOM_G)
Open Mode
B72510E1250K062
(CT0805K25AUTOG)
3216
[1206]
B72520E1140S262
(CT1206S14BAUTOG)
B72520E1200K062
(CT1206K20AUTOG)
N/A N/A N/A N/A N/A N/A N/A N/A N/A
B72520G1140S862
(CT1206S14BAUTOGOM_G)
Open Mode
3225
[1210]
B72530E1140S262
(CT1210S14BAUTOG)
B72530E1140S262
(CT1210S14BAUTOG)
N/A N/A N/A N/A N/A N/A N/A N/A N/A
B72530G1140S862
(CT1210S14BAUTOGOM_G)
Open Mode
4532
[1812]
B72580E3140S272
(CT1812S14BAUTOE2G2)
B72580E1140S262
(CT1812S14BAUTOG)
N/A N/A N/A N/A N/A N/A N/A N/A N/A
5750
[2220]
B72540E3140S272
(CT2220S14BAUTOE2G2)
B72540E1140S262
(CT2220S14BAUTOG)
N/A N/A N/A N/A N/A N/A N/A N/A N/A
1608
[0603]
2 in 1 Array
N/A N/A N/A AVRH16A2C270KT200NA8 AVRH16A2C270KT200NA8 N/A N/A N/A N/A N/A N/A
1220
[0508]
2 in 1 Array
N/A N/A N/A B72812Q1120S160
(CA05M2S10T100HG)
B72812Q1120S160
(CA05M2S10T100HG)
B72812Q1120S160
(CA05M2S10T100HG)
B72812Q1120S160
(CA05M2S10T100HG)
N/A N/A N/A N/A
Leaded
Transient
Voltage
Suppressors
(SHCV)

wxhxs (max.)
3216
[1206]
6.0x4.5x7.5mm
N/A B72527G3200K000
(SR6K20M105X)
N/A N/A N/A N/A N/A N/A N/A N/A N/A
4832
[1812]
7.3x3.7x7.8mm
N/A B72587H3200K000
(SR1K20M155X)
N/A N/A N/A N/A N/A N/A N/A N/A N/A
5750
[2220]
7.8x4.1x9.0mm
N/A B72547H3140S200
(SR2S14BM155X)
N/A N/A N/A N/A N/A N/A N/A N/A N/A