Kerbfilter mit ESD-Schutzfunktion
Tech Notes
Kerbfilter mit ESD-Schutzfunktion Selection Guide
Click on the series names to view detailed information.
Nennspannung(DC)/Notch Frequenz
| Category | 0.4mm x 0.2mm [EIA01005] |
0.6mm x 0.3mm [EIA 0201] |
1.0mm x 0.5mm [EIA 0402] |
1.6mm x 0.8mm [EIA 0603] |
||
|---|---|---|---|---|---|---|
| Noise Suppression Focus Frequency | Recommended Circuit | |||||
| Bluetooth & WiFi Band (at 2.4GHz) |
Audio Line | Headphone Microphone |
AVRF041A150MT24210V / 2.4GHz |
AVRF060X100LT2427V / 2.4GHz |
AVRF101U6R8KT24228V / 2.4GHz |
|
| Speaker Receiver |
AVRF061P160MT21212V / 2.1GHz |
|||||
| WiFi Band (at 5GHz) |
Headphone Microphone |
AVRF061D2R4ST53220V / 5.3GHz |
||||
| Speaker Receiver |
||||||
| Cellular Band (at 700MHz - 2.7GHz) |
Microphone |
AVRF060V600MT1023.5V / 1.0GHz |
||||
| Headphone |
AVRF060W650MT1025.5V / 1.0GHz |
|||||
| Speaker Receiver |
AVRF061P160MT21212V / 2.1GHz |
|||||
| Class-D Amp Noise (at 100MHz - 400MHz) |
Speaker Receiver |
AVRF161Q861LT20119V / 200MHz |
||||