Axiale Kondensatoren

B40600A5168M001

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40600
Status
ObsoleteObsolete
Recommended Alternate Part No. : B40600-C5168-M001 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.31, 2024
Last Purchase Order Date : Sep.13, 2024
Last Shipment Date : Dec.13, 2024
Simulate Useful Life
Produktmarke
TDK
  • Aluminium-Elektrolyt-Kondensatoren,Hybrid-Polymer Kondensatoren:Axial bedrahtete

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
14mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
1600μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
8.5A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
24.8A (20kHz, Tc=125°C)
ESRmax.
4.4mΩ (20kHz, 20°C)
6.1mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
240μA (25V, 20°C, 5min)
ESL (Self Inductance)
24nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details

Weiteres

Vibration Resistance
30g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
7.3g
Further Details