Axiale Kondensatoren

B40620A5168M003

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40620
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
14mm +0.5mm
Length (L)
25mm +1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1600μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
9.0A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
22.2A (20kHz, Tc=125°C)
ESRmax.
5.3mΩ (20kHz, 20°C)
7.3mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
240μA (25V, 20°C, 5min)
ESL (Self Inductance)
22nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
60g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Taped on Reel
Package Quantity
350pcs
Minimum Order Quantity
3500pcs
Weight
6.1g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen