Axiale Kondensatoren

B41687G8128Q001

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B41687
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.3mm
Length (L)
39mm +0.9mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1200μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
9.1A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
24.4A (10kHz, Tc=125°C)
ESRmax.
80mΩ (100Hz, 20°C)
290mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
460μA (63V, 20°C, 5min)
ESL (Self Inductance)
33nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
180pcs
Minimum Order Quantity
3240pcs
Weight
11.7g