Axiale Kondensatoren

B41689K5198Q001

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High VibrationHigh Vibration
Series
B41689
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
20mm +0.5mm
Length (L)
29mm +0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1900μF +30,-10% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
5.7A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
16.0A (10kHz, Tc=125°C)
9.5A (10kHz, Ta=125°C)
2.9A (10kHz, Ta=150°C)
ESRmax.
52mΩ (100Hz, 20°C)
297mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
290μA (25V, 20°C, 5min)
ESL (Self Inductance)
38nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
140pcs
Minimum Order Quantity
3080pcs
Weight
13.5g