Axiale Kondensatoren

B41689K7907Q001

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High VibrationHigh Vibration
Series
B41689
Simulate Useful Life
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
18mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
900μF +30,-10% (120Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
5.4A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
15.2A (10kHz, Tc=125°C)
9.0A (10kHz, Ta=125°C)
2.7A (10kHz, Ta=150°C)
ESRmax.
80mΩ (100Hz, 20°C)
365mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
220μA (40V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
160pcs
Minimum Order Quantity
3200pcs
Weight
11.1g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen