Axiale Kondensatoren

B41793C0477Q001

Produktstatus
Production
Applications
Automotive
Features
High VibrationHigh Vibration
Series
B41793
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
18mm +1.5mm
Length (L)
39mm +2.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
470μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
75V
Surge Voltage Vs [DC]
86.25V
Rated Ripple Current IAC, R
4.3A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
2.1A (10kHz, Ta=150°C)
6.2A (10kHz, Ta=125°C)
7.9A (10kHz, Ta=105°C)
ESRmax.
140mΩ (100Hz, 20°C)
700mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
220μA (75V, 20°C, 5min)
ESL (Self Inductance)
11nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
15.4g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen