Axiale Kondensatoren

B41799A5139Q001

Produktstatus
Production
Applications
Automotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B41799
Simulate Useful Life
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
21mm +1.5mm
Length (L)
49mm +2.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
13000μF +30,-10% (20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
14.4A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
34.6A (10kHz, Tc=125°C)
ESRmax.
28mΩ (100Hz, 20°C)
144mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
2000μA (25V, 20°C, 5min)
ESL (Self Inductance)
14nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
264pcs
Minimum Order Quantity
3168pcs
Weight
26g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen