Axiale Kondensatoren

B43793G0217Q001

New Product
Produktstatus
Production
Applications
Automotive
Features
Series
B43793
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +1.5mm
Length (L)
35mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
210μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
125V
Surge Voltage Vs [DC]
143.75V
Rated Ripple Current IAC, R
3.3A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
6.5A (10kHz, Tc=125°C)
4.8A (10kHz, Ta=105°C)
9.6A (10kHz, Tc=105°C)
ESRmax.
528mΩ (100Hz, 20°C)
231mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
380μA (125V, 20°C, 5min)
ESL (Self Inductance)
9nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
10.9g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen