Hybrid-Polymer-Kondensatoren

B40600A5168M011

Produktstatus
Obsolete
Recommended Alternate Part No. : B40600-C5168-M011 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.31, 2024
Last Purchase Order Date : Sep.13, 2024
Last Shipment Date : Dec.13, 2024
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40600
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
14mm +0.3mm
Length (L)
30mm +0.4mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
1600μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
7.7A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
24.8A (20kHz, Tc=125°C)
ESRmax.
4.4mΩ (20kHz, 20°C)
6.1mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
240μA (25V, 20°C, 5min)
ESL (Self Inductance)
24nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details

Weiteres

Vibration Resistance
30g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
7.1g
Further Details

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen