Hybrid-Polymer-Kondensatoren

B40650B7148M001

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
Series
B40650
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.5mm
Length (L)
25mm +1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1400μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
14.6A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
4.4mΩ (100kHz, 20°C)
5.6mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.12 (100Hz, 20°C)
Leakage Current
490μA (35V, 20°C, 2min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-55°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
180pcs
Minimum Order Quantity
3240pcs
Weight
7.7g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen