Hybrid-Polymer-Kondensatoren

B40700A5228M002

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40700
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +1.5mm
Length (L)
30mm +3.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
2200μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
17.0A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
38.5A (20kHz, Tc=125°C)
ESRmax.
3.8mΩ (20kHz, 20°C)
5.1mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
330μA (25V, 20°C, 5min)
ESL (Self Inductance)
8nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
30g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
2-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
300pcs
Minimum Order Quantity
3000pcs
Weight
9.1g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen