Hybrid-Polymer-Kondensatoren

B40750A5168M001

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
Series
B40750
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
14mm +1.5mm
Length (L)
25mm +3.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1600μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
11.7A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
5.6mΩ (100kHz, 20°C)
6.8mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.14 (100Hz, 20°C)
Leakage Current
400μA (25V, 20°C, 2min)
ESL (Self Inductance)
6nH
Lower Category Temperature
-55°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
480pcs
Minimum Order Quantity
4800pcs
Weight
6.1g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen