Kondensatoren für Impulsanwendungen

B43415C3308A000

Produktstatus
Production
Applications
Industrial
Features
Series
B43415
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
3D Model

Grösse

Diameter (D)
40mm +0.8mm
Length (L)
70mm +0.8mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3000μF +20,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
300V
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
4400μA (300V, 20°C, 5min)
Lower Category Temperature
-40°C
Upper Operating Temperature
60°C
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Not applicable
Reference Standards
Soldering Method
Package Quantity
33pcs
Minimum Order Quantity
132pcs
Weight
130g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen