Kondensatoren mit Schraubanschluss

B41456B7479M600

Produktstatus
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B41456
Simulate Useful Life
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
51.6mm +0.5,-1.0mm
Length (L)
80.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
47000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
13.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
34.0A (100Hz, Ta=40°C)
ESRtyp.
6mΩ (100Hz, 20°C)
Zmax.
10mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
4300μA (40V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
220g
Further Details
Please refer to the data sheet