Kondensatoren mit Schraubanschluss

B41456B7689M600

Produktstatus
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B41456
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
51.6mm +0.5,-1.0mm
Length (L)
105.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
68000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
16.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
34.0A (100Hz, Ta=40°C)
ESRtyp.
5mΩ (100Hz, 20°C)
Zmax.
8.4mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
5900μA (40V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
280g