Kondensatoren mit Schraubanschluss

B41458B9229M600

Produktstatus
Production
Applications
Industrial
Features
Threaded StudThreaded Stud
Long LifeLong Useful Life
Series
B41458
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
64.3mm +0.5,-1.0mm
Length (L)
105.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
22000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
100V
Surge Voltage Vs [DC]
115V
Rated Ripple Current IAC, R
17.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
45.0A (100Hz, Ta=40°C)
ESRtyp.
5mΩ (100Hz, 20°C)
Zmax.
10mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
4900μA (100V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
440g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen