Kondensatoren mit Schraubanschluss

B41458B9479M600

Produktstatus
Production
Applications
Industrial
Features
Threaded StudThreaded Stud
Long LifeLong Useful Life
Series
B41458
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
76.9mm +0.5,-1.0mm
Length (L)
143.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
47000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
100V
Surge Voltage Vs [DC]
115V
Rated Ripple Current IAC, R
24.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
57.0A (100Hz, Ta=40°C)
ESRtyp.
3mΩ (100Hz, 20°C)
Zmax.
6mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
9400μA (100V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
16pcs
Minimum Order Quantity
32pcs
Weight
840g