Kondensatoren mit Schraubanschluss

B41560A8159M600

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B41560
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
51.6mm +0.5,-1.0mm
Length (L)
80.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
15000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
9.1A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
19.0A (100Hz, Ta=85°C)
31.0A (100Hz, Ta=40°C)
ESRtyp.
9.5mΩ (100Hz, 20°C)
Zmax.
14mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
2200μA (63V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
220g