Kondensatoren mit Schraubanschluss

B43701A5128M600

Produktstatus
Production
Applications
Industrial
Features
Series
B43701
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
Diameter (D)
51.6mm +0.5,-1.0mm
Length (L)
80.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1200μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
5.36A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
9.82A (100Hz, Ta=60°C)
ESRtyp.
95mΩ (100Hz, 20°C)
26mΩ (300Hz, 60°C)
Zmax.
150mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2000μA (450V, 20°C, 5min)
ESL (Self Inductance)
15nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
220g
Further Details