Kondensatoren mit Schraubanschluss

B43703B6688M600

Produktstatus
Production
Applications
Industrial
Features
Series
B43703
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
144.5mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
6800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
21.3A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
41.3A (100Hz, Ta=60°C)
ESRtyp.
11mΩ (100Hz, 20°C)
4mΩ (300Hz, 60°C)
Zmax.
17mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
7100μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>8000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1200g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen