Kondensatoren mit Schraubanschluss

B43705B4109M657

Produktstatus
Production
Applications
Industrial
Features
Heat SinkHeat Sink
PAPRPAPR
Series
B43705
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
120mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
10000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
350V
Surge Voltage Vs [DC]
385V
Rated Ripple Current IAC, R
33.2A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
51.9A (100Hz, Ta=60°C)
ESRtyp.
7.7mΩ (100Hz, 20°C)
2.8mΩ (300Hz, 60°C)
Zmax.
12mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
7300μA (350V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
PAPR
Design
PET insulation
Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1000g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen