Kondensatoren mit Schraubanschluss

B43705B5688M600

Produktstatus
Production
Applications
Industrial
Features
Series
B43705
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
90mm +0.5,-1.5mm
Length (L)
144.5mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
6800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
27.3A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
43.4A (100Hz, Ta=60°C)
ESRtyp.
17mΩ (100Hz, 20°C)
4.6mΩ (300Hz, 60°C)
Zmax.
28mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
6500μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1200g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen