Kondensatoren mit Schraubanschluss

B43720E8568M608

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Insulated BaseInsulated Base
Threaded StudThreaded Stud
Series
B43720
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
221.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
5600μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
600V
Surge Voltage Vs [DC]
660V
Rated Ripple Current IAC, R
24.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
39.9A (100Hz, Ta=60°C)
ESRtyp.
17mΩ (100Hz, 20°C)
4.6mΩ (300Hz, 60°C)
Zmax.
28mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
7100μA (600V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>8000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Insulated base
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
12pcs
Minimum Order Quantity
24pcs
Weight
1300g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen