Kondensatoren mit Schraubanschluss

B43720F7338M658

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
PAPRPAPR
Insulated BaseInsulated Base
Threaded StudThreaded Stud
Series
B43720
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
90mm +0.5,-1.5mm
Length (L)
120.5mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3300μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
550V
Surge Voltage Vs [DC]
605V
Rated Ripple Current IAC, R
16.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
29.8A (100Hz, Ta=60°C)
ESRtyp.
28mΩ (100Hz, 20°C)
7.4mΩ (300Hz, 60°C)
Zmax.
40mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
4200μA (550V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>8000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
PAPR
Design
PET insulation
Insulated base
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1000g