Kondensatoren mit Schraubanschluss

B43726A6188M600

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Threaded StudThreaded Stud
Series
B43726
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
51.6mm +0.5,-1.0mm
Length (L)
130.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
12.4A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
19.9A (100Hz, Ta=60°C)
ESRtyp.
40mΩ (100Hz, 20°C)
11mΩ (300Hz, 60°C)
Zmax.
55mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2300μA (500V, 20°C, 5min)
ESL (Self Inductance)
15nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
350g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen