Kondensatoren mit Schraubanschluss

B43727A9159M608

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Low LLow Inductance
Insulated BaseInsulated Base
Threaded StudThreaded Stud
Series
B43727
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
76.9mm +0.5,-1.0mm
Length (L)
191.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
15000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
31.9A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
55.9A (100Hz, Ta=60°C)
ESRtyp.
8mΩ (100Hz, 20°C)
3mΩ (300Hz, 60°C)
Zmax.
14mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
12mA (400V, 20°C, 5min)
ESL (Self Inductance)
13nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Insulated base
Low inductance (13nH)
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
12pcs
Minimum Order Quantity
24pcs
Weight
1150g