Kondensatoren mit Schraubanschluss

B43733A2338M650

Produktstatus
Production
Applications
Industrial
Features
PAPRPAPR
Threaded StudThreaded Stud
Long LifeLong Useful Life
Series
B43733
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
51.6mm +0.5,-1.0mm
Length (L)
80.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3300μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
8.59A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
15.8A (100Hz, Ta=60°C)
ESRtyp.
50mΩ (100Hz, 20°C)
15mΩ (300Hz, 60°C)
Zmax.
85mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1800μA (200V, 20°C, 5min)
ESL (Self Inductance)
15nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
PAPR
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
220g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen