Kondensatoren mit Schraubanschluss

B43733A2478M608

Produktstatus
Production
Applications
Industrial
Features
Insulated BaseInsulated Base
Threaded StudThreaded Stud
Long LifeLong Useful Life
Series
B43733
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
51.6mm +0.5,-1.0mm
Length (L)
106.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
4700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
10.9A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
20.1A (100Hz, Ta=60°C)
ESRtyp.
36mΩ (100Hz, 20°C)
11mΩ (300Hz, 60°C)
Zmax.
60mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2400μA (200V, 20°C, 5min)
ESL (Self Inductance)
15nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Insulated base
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
280g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen