Kondensatoren mit Schraubanschluss

B43743A9828M600

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Series
B43743
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
76.9mm +0.5,-1.0mm
Length (L)
168.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
8200μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
29.4A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
44.0A (100Hz, Ta=85°C)
74.3A (300Hz, Ta=60°C)
ESRtyp.
11mΩ (100Hz, 20°C)
3.2mΩ (300Hz, 60°C)
Zmax.
18mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
6200μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>6000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
16pcs
Minimum Order Quantity
32pcs
Weight
1000g