Kondensatoren mit Schraubanschluss

B43745A4478M607

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Heat SinkHeat Sink
Series
B43745
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
64.3mm +0.5,-1.0mm
Length (L)
105.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
4700μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
350V
Surge Voltage Vs [DC]
385V
Rated Ripple Current IAC, R
18.1A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRtyp.
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
3500μA (350V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>6000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation, Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
440g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen