Single-ended (Radiale) Kondensatoren

B41856C6227M004

Produktstatus
Production
Applications
Industrial
Features
Series
B41856
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
10mm +0.5mm
Length (L)
16mm +1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
220μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
50V
Surge Voltage Vs [DC]
57.5V
Rated Ripple Current IAC, R
1.1A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.1 (120Hz, 20°C)
Leakage Current
110μA (50V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
J leads
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
675pcs
Minimum Order Quantity
8100pcs
Weight
1.9g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen