Single-ended (Radiale) Kondensatoren
B41857A6226*
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
C3225C0G3A102G200AE
Capacitance=1nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
Soft termination
EMV-Netzfilter
RSEN-2020
1-phase(250V), Rated Current:20A
Multipurpose, Block terminal
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Ferrite-Kerne
FT(L6)
DR/FT/P Cores
FT(L6)
Ferrite-Kerne
PE22 T62X13X39
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=62x39x13
Ferrite-Kerne
PE90 PQ78X39X42
PQ Cores (Power)
Dimensions(A/B/C)=78.5x19.7x42
Ferrite-Kerne
T2F RID8x14x15H5T(EMC)
EMC Suppression(RID/Double-Aperture)
Dimensions(AxBxC)=8x14x15H5T(T2F)
DC-DC-Wandler
PAH150S48-15/P
Power module type (with baseplate), Output: 150W, 15V
Isolated type, Option: Positive logic ON/OFF control, Shut-down OVP
Programmierbare DC Stromversorgung
GEN 10-1000-3P400
3U Rack Mount, Output: 10000W, 0 to 10V
Standard type