Single-ended (Radiale) Kondensatoren

B41858D4277M006

Produktstatus
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.9, 2023
Last Purchase Order Date : Nov.30, 2023
Last Shipment Date : Feb.29, 2024
Applications
Automotive
Features
Series
B41858
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
8mm +0.5mm
Length (L)
11.5mm +1.5mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
270μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
16V
Surge Voltage Vs [DC]
18.4V
Rated Ripple Current IAC, R
0.43A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
274mΩ (10kHz, 20°C)
2192mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.16 (120Hz, 20°C)
Leakage Current
43μA (16V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-55°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
1000pcs
Minimum Order Quantity
12000pcs
Weight
1g
Further Details

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen