Single-ended (Radiale) Kondensatoren

B41864A7358A012

New Product
Produktstatus
In Development
Applications
Automotive
Features
High CVHigh CV Product
Series
B41864
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.5mm
Length (L)
25mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3500μF +30% (120Hz, 20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
2.3A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
36mΩ (100kHz, 20°C)
138mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1200μA (35V, 20°C, 2min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Bent 90°
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
216pcs
Minimum Order Quantity
2592pcs
Weight
9g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen