Single-ended (Radiale) Kondensatoren

B41868C7248M009

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
150°C150°C
Series
B41868
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
18mm +0.5mm
Length (L)
31.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
2400μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
2.63A (100kHz, Ta=150°C)
Maximum Permissible Ripple Current IAC, max.
7.02A (100kHz, Ta=125°C)
ESRmax.
32mΩ (100kHz, 20°C)
380mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.14 (120Hz, 20°C)
Leakage Current
2500μA (35V, 20°C, 1min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-40°C
Upper Operating Temperature
150°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
Coated aluminum case
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
11g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen