Single-ended (Radiale) Kondensatoren

B41887B5278M009

Produktstatus
Production
Applications
Automotive
Features
Long LifeLong Useful Life
Series
B41887
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
18mm +0.5mm
Length (L)
20mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
2700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
3.45A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.16 (120Hz, 20°C)
Leakage Current
680μA (25V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
8g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen