Single-ended (Radiale) Kondensatoren

B41888D4398M009

Produktstatus
Production
Applications
Automotive
Features
Long LifeLong Useful Life
Series
B41888
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
16mm +0.5mm
Length (L)
25mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3900μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
16V
Surge Voltage Vs [DC]
18.4V
Rated Ripple Current IAC, R
2.93A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
24mΩ (10kHz, 20°C)
190mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
620μA (16V, 20°C, 5min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-55°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
300pcs
Minimum Order Quantity
3600pcs
Weight
7.5g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen