Single-ended (Radiale) Kondensatoren

B41895J6128M009

Produktstatus
Production
Applications
Automotive
Features
Series
B41895
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
18mm +0.5mm
Length (L)
25mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1200μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
50V
Surge Voltage Vs [DC]
57.5V
Rated Ripple Current IAC, R
2.75A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
32mΩ (10kHz, 20°C)
256mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.1 (120Hz, 20°C)
Leakage Current
600μA (50V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-40°C
Upper Operating Temperature
125°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
9g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen