Single-ended (Radiale) Kondensatoren

B41898A5278M004

Produktstatus
Obsolete
Discontinue Issue Date : May.28, 2021
Last Purchase Order Date : Nov.30, 2021
Last Shipment Date : Mar.1, 2022
Applications
Automotive
Features
Long LifeLong Useful Life
Series
B41898
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
16mm +0.5mm
Length (L)
35.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
2700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
3.05A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
21mΩ (10kHz, 20°C)
168mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.16 (120Hz, 20°C)
Leakage Current
680μA (25V, 20°C, 5min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-40°C
Upper Operating Temperature
125°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
J leads
Design
Coated aluminum case
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
150pcs
Minimum Order Quantity
1800pcs
Weight
9.2g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen