Single-ended (Radiale) Kondensatoren

B41899A0138M000

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
150°C150°C
Series
B41899
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
18mm +0.5mm
Length (L)
31.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1300μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
75V
Surge Voltage Vs [DC]
82.5V
Rated Ripple Current IAC, R
2.82A (100kHz, Ta=135°C)
Maximum Permissible Ripple Current IAC, max.
3.58A (100kHz, Ta=125°C)
ESRmax.
49mΩ (100kHz, 20°C)
270mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.08 (120Hz, 20°C)
Leakage Current
2900μA (75V, 20°C, 1min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-40°C
Upper Operating Temperature
135°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
Coated aluminum case
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Package Quantity
100pcs
Minimum Order Quantity
1200pcs
Weight
13g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen