Single-ended (Radiale) Kondensatoren

B43858G5335M004

Produktstatus
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Sep.1, 2023
Last Purchase Order Date : Dec.15, 2023
Last Shipment Date : Mar.15, 2024
Applications
Industrial
Features
Series
B43858
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
10mm +0.5mm
Length (L)
16mm +1.0mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
3.3μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
0.13A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
60μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
J leads
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
675pcs
Minimum Order Quantity
8100pcs
Weight
1.9g
Further Details

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen